WIEGMANN
N1 Tee (Hinged-Cover/Screw-Cover Wireway) 2.5X2.5 Carbon Steel - Gray
Image of T0202 N1 Tee (Hinged-Cover/Screw-Cover Wireway) 2.5X2.5 Carbon Steel - Gray

N1 Tee (Hinged-Cover/Screw-Cover Wireway) 2.5X2.5 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: T0202

N1 Tee (Hinged-Cover/Screw-Cover Wireway) 2.5X2.5 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Carbon steel tee fitting.

General

Accessory Type

Tee

Application

For use with HS and S Series wireway.

Catalog Number

T0202

Color

Ansi-61 Gray Smooth

Cover Type

Hinged/Screw Cover

EU RoHS Indicator

No

Finish Type

Polyester Powder

Fitting Type

Tee

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725390854

Dimensions

Actual Depth

7.5 in

Actual Height

3.5 in

Actual Length

7.5 in

Actual Width

5.5 in

Depth

8 in

Height

4 in

Weight

2 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

300