WIEGMANN
N1 Tee (Hinged-Cover/Screw-Cover Wireway) 6X6 Carbon Steel - Galvanized
Image of T0606G N1 Tee (Hinged-Cover/Screw-Cover Wireway) 6X6 Carbon Steel - Galvanized

N1 Tee (Hinged-Cover/Screw-Cover Wireway) 6X6 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: T0606G

N1 Tee (Hinged-Cover/Screw-Cover Wireway) 6X6 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Galvanized tee fitting.

General

Accessory Type

Tee

Application

For use with HS and S Series wireway.

Catalog Number

T0606G

Cover Type

Hinged/Screw Cover

EU RoHS Indicator

No

Finish Type

Galvanized

Fitting Type

Tee

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725852277

Dimensions

Actual Length

11 in

Depth

11 in

Height

7 in

Weight

5 lb

Width

9 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

36