

Brand: Wiegmann
Catalog ID: PBGX20
Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.
Application
Designed to hold all standard brands of miniature oil-tight pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil, and water.
Catalog Number
PBGX20
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Pushbutton;Screw
Finish Type
Polyester Powder
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Number of Holes
20
Series
PBGX Series
Type
Miniature Pushbutton Enclosure
UPC
786725432028
Actual Depth
4.25 in
Actual Height
12.25 in
Depth
4 in
Height
12 in
Weight
16 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Number of Holes
20
Carton Quantity
1
Pallet Quantity
54