

Brand: Wiegmann
Catalog ID: PBGX3
Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.
Application
Designed to hold all standard brands of miniature oil-tight pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil, and water.
Catalog Number
PBGX3
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Pushbutton;Screw
Finish Type
Polyester Powder
Listings
UL, CSA
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Number of Holes
3
Series
PBGX Series
Type
Miniature Pushbutton Enclosure
UPC
786725431861
Actual Depth
3.5 in
Actual Width
2.75 in
Depth
4 in
Height
7 in
Weight
3 lb
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Number of Holes
3
Carton Quantity
1
Pallet Quantity
252