WIEGMANN
N12 22.5 MM 3 Pushbutton Enclosure 7X2.7X3.5 Carbon Steel - Gray
Image of PBGX3 N12 22.5 MM 3 Pushbutton Enclosure 7X2.7X3.5 Carbon Steel - Gray

N12 22.5 MM 3 Pushbutton Enclosure 7X2.7X3.5 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBGX3

N12 22.5 MM 3 Pushbutton Enclosure 7X2.7X3.5 Carbon Steel - Gray

Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water.

General

Application

Designed to hold all standard brands of miniature oil-tight pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil, and water.

Catalog Number

PBGX3

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

3

Series

PBGX Series

Type

Miniature Pushbutton Enclosure

UPC

786725431861

Dimensions

Actual Depth

3.5 in

Actual Width

2.75 in

Depth

4 in

Height

7 in

Weight

3 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

12

UL Listed

Yes

Configuration

Number of Holes

3

Logistics

Carton Quantity

1

Pallet Quantity

252