WIEGMANN
Image of WPBA25 N12 30.5MM 25 PB CONSL 14X13X10 CS-GRY
Image of WPBA25 N12 30.5MM 25 PB CONSL 14X13X10 CS-GRY

N12 30.5MM 25 PB CONSL 14X13X10 CS-GRY

Brand: Wiegmann

Catalog ID: WPBA25

N12 30.5MM 25 PB CONSL 14X13X10 CS-GRY

N12 30.5MM 25 PB CONSL 14X13X10 CS-GRY

General

Catalog Number

WPBA25

UPC

786725436897

Logistics

Carton Quantity

1

Pallet Quantity

16