
Brand: Wiegmann
Catalog ID: WC12B
The WC12B Series console is designed to hold electronic controls and instruments. Mount pushbuttons, pilot lights, meters, and switches to the sloping control surface.
Bodies and doors fabricated from 14 gauge steel. Seams are continuously welded and ground smooth. 3-point keylocking handle is provided on front, main door. Main hinged doors are flush. Large sloping control panels are hinged along the bottom edge. Control panels have captive screws which thread into sealed wells. Grounding provisions included. Door stops provided to hold control panel open. Print pocket is provided. Closed cell neoprene gasket is provided. Removable back panel included with console. Studs are welded to inside of console for mounting back panel.
Application
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches, etc., can be mounted on sloping control surfaces. Interior components can be mounted on standard back panel and terminal straps. Heavy duty c
Catalog Number
WC12B
Color
Ansi-61 Gray Textured
EU RoHS Indicator
Yes
Finish Type
Latches Type
3-Point Keylocking Handle
Listings
UL, CSA
Material
Carbon Steel
Type
Console Body
UPC
786725443208
Actual Depth
20.13 in
Actual Height
36.13 in
Actual Width
36.13 in
Depth
20 in
Height
36 in
Weight
184 lb
Width
36 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Carton Quantity
1