
Brand: Wiegmann
Catalog ID: WC1248BD
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on sloping control surfaces. Interior components can be mounted on standard back panel and terminal straps. Heavy duty construction provides protection from dirt, dust, oil and water.
Bodies and doors fabricated from 14 gauge steel. Seams are continuously welded and ground smooth. 3-point keylocking handle is provided on front, main door. Double overlapping doors are provided. Main hinged doors are flush. Large sloping control panels are hinged along the bottom edge. Control panels have captive screws which thread into sealed wells. Grounding provisions included. Door stops provided to hold control panel open. Print pocket is provided. Closed cell neoprene gasket is provided. Removable back panel included with console. Studs are welded to inside of console for mounting back panel.
Application
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches, etc., can be mounted on sloping control surfaces. Interior components can be mounted on standard back panel and terminal straps. Heavy duty c
Catalog Number
WC1248BD
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Latches Type
3-Point Keylocking Handle
Listings
UL, CSA
Material
Carbon Steel
Number of Doors (Fixed)
2
Series
WC12 Series
Type
Console Body
UPC
786725443406
Actual Depth
20.13 in
Actual Height
36.13 in
Actual Width
48.13 in
Depth
20 in
Height
36 in
Weight
230 lb
Width
48 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Number of Doors (Fixed)
2
Carton Quantity
1
Pallet Quantity
1