WIEGMANN
N12 Double Door Freestanding 60X48X18 304 Stainless Steel
Image of WA604818FSDSS N12 Double Door Freestanding 60X48X18 304 Stainless Steel

N12 Double Door Freestanding 60X48X18 304 Stainless Steel

Brand: Wiegmann

Catalog ID: WA604818FSDSS

N12 Double Door Freestanding 60X48X18 304 Stainless Steel

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment. The addition of 19-inch rack mounting accessories make these enclosures ideal for providing rugged protection for sensitive rack mounted components in harsh industrial environments. The enclosures are found extensively in automotive, pulp and paper, wood products, textile and similar industries. Two styles are available to provide maximum flexibility: a) Single Door Single Access (single door on front) b) Two Door Single Access (two door on front).

  • Designed to protect electrical and electronic controls, components and instruments in typical industrial environments
  • Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water
  • These enclosures are used in machine tool applications for housing motor starters, drives, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment
  • The addition of 19-inch rack mounting accessories make these enclosures ideal for providing rugged protection for sensitive rack mounted components in harsh industrial environments
  • The enclosures are found extensively in automotive, pulp and paper, wood products, textile and similar industries
  • Two styles are available to provide maximum flexibility: a) Single Door Single Access (single door on front) b) Two Door Single Access (two door on front).

General

Application

Designed to protect electrical and electronic controls, components, and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications

Catalog Number

WA604818FSDSS

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Knockouts

No

Latches Type

3 Point Keylocking-Padlocking Combo

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

2

Series

WA-FSDSS Series

Type

Enclosure

UPC

786725848959

Dimensions

Actual Depth

18.12 in

Actual Height

60.12 in

Actual Width

48.12 in

Depth

18 in

Height

60 in

Weight

425 lb

Width

48 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

12

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

2

Logistics

Carton Quantity

1