

Brand: Wiegmann
Catalog ID: WA907220FSDSS
Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment. The addition of 19-inch rack mounting accessories make these enclosures ideal for providing rugged protection for sensitive rack mounted components in harsh industrial environments. The enclosures are found extensively in automotive, pulp and paper, wood products, textile and similar industries. Two styles are available to provide maximum flexibility: a) Single Door Single Access (single door on front) b) Two Door Single Access (two door on front).
Application
Designed to protect electrical and electronic controls, components, and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications
Catalog Number
WA907220FSDSS
Construction
Continuously Welded Seams
Knockouts
No
Latches Type
3 Point Keylocking-Padlocking Combo
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
Number of Doors (Fixed)
2
Series
WA-FSDSS Series
Type
Enclosure
UPC
786725849291
Actual Depth
20.12 in
Actual Height
90.12 in
Actual Width
72.12 in
Depth
20 in
Height
90 in
Weight
778 lb
Width
72 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
2
Carton Quantity
1