WIEGMANN
N12 Double Door Wall-Mount 42X42X12 Carbon Steel - Gray
Image of WA424212WF N12 Double Door Wall-Mount 42X42X12 Carbon Steel - Gray

N12 Double Door Wall-Mount 42X42X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WA424212WF

N12 Double Door Wall-Mount 42X42X12 Carbon Steel - Gray

42X42X12 Carbon Steel - Gray

General

Application

Intended for use in housing electronic controls, instruments, components and associated wiring. These enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

Catalog Number

WA424212WF

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Textured

Latches Type

Captivated Screws

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725349371

Dimensions

Depth

12 in

Height

42 in

Weight

187 lb

Width

42 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

12

UL Listed

Yes

Configuration

Number of Doors (Fixed)

2

Logistics

Carton Quantity

1

Pallet Quantity

1