WIEGMANN
N12 Feed-Through 1 Inch Nipple 4X4 Carbon Steel - Gray
Image of JWN441 N12 Feed-Through 1 Inch Nipple 4X4 Carbon Steel - Gray
*Representative image
Image of JWN441 N12 Feed-Through 1 Inch Nipple 4X4 Carbon Steel - Gray

N12 Feed-Through 1 Inch Nipple 4X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: JWN441

N12 Feed-Through 1 Inch Nipple 4X4 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

Carbon steel 1" nipple fitting.

General

Accessory Type

Nipple

Application

For use with JW Series feed-through wireway.

Catalog Number

JWN441

Color

Ansi-61 Gray Textured

Finish Type

Polyester Powder

Fitting Type

Nipple

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725321919

Dimensions

Actual Length

6 in

Depth

6 in

Height

4 in

Weight

2 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1