WIEGMANN
Image of JWN881 N12 Feed-Through 1 Inch Nipple 8X8 Carbon Steel - Gray

N12 Feed-Through 1 Inch Nipple 8X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: JWN881

N12 Feed-Through 1 Inch Nipple 8X8 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

Carbon steel 1" nipple fitting.

General

Accessory Type

Nipple

Application

For use with JW Series feed-through wireway.

Catalog Number

JWN881

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Fitting Type

Nipple

Knockouts

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725323913

Dimensions

Actual Depth

13.5 in

Actual Height

0.875 in

Depth

14 in

Height

1 in

Weight

4 lb

Width

11 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1