Brand: Wiegmann
Catalog ID: JWN443
Accessory Type
Nipple
Application
For use with JW Series feed-through wireway.
Catalog Number
JWN443
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Polyester Powder
Fitting Type
Nipple
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725321933
Actual Length
6 in
Depth
6 in
Height
6 in
Weight
2 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1