

Brand: Wiegmann
Catalog ID: JWN883
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.
Accessory Type
Nipple
Application
For use with JW Series feed-through wireway.
Catalog Number
JWN883
Color
Ansi-61 Gray Smooth
Finish Type
Polyester Powder
Fitting Type
Nipple
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725323937
Actual Depth
10.25 in
Actual Height
4.44 in
Actual Width
10.44 in
Depth
10 in
Height
4 in
Weight
5 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Knockouts
No
Carton Quantity
1