WIEGMANN
N12 Feed-Through 6 Inch Nipple 2.5X2.5 Carbon Steel - Gray
Image of JWN226 N12 Feed-Through 6 Inch Nipple 2.5X2.5 Carbon Steel - Gray
*Representative image
Image of JWN226 N12 Feed-Through 6 Inch Nipple 2.5X2.5 Carbon Steel - Gray

N12 Feed-Through 6 Inch Nipple 2.5X2.5 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: JWN226

N12 Feed-Through 6 Inch Nipple 2.5X2.5 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

Carbon steel 6" nipple fitting.

General

Accessory Type

Nipple

Application

For use with JW Series feed-through wireway.

Catalog Number

JWN226

Color

Ansi-61 Gray Smooth

Finish Type

Polyester Powder

Fitting Type

Nipple

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725320943

Dimensions

Actual Length

3 in

Depth

3 in

Height

8 in

Weight

2 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1