

Brand: Wiegmann
Catalog ID: JWL906
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.
Accessory Type
Elbow
Application
For use with JW Series feed-through wireway.
Catalog Number
JWL906
Color
Ansi-61 Gray Smooth
Finish Type
Polyester Powder
Fitting Type
90 Degree Elbow
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725322657
Actual Height
9.25 in
Actual Length
7 in
Actual Width
9.25 in
Depth
7 in
Height
9 in
Weight
8 lb
Width
9 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
60