WIEGMANN
N12 Feed-Through 90 Degree Elbow 8X8 Carbon Steel - Gray
Image of JWL908 N12 Feed-Through 90 Degree Elbow 8X8 Carbon Steel - Gray

N12 Feed-Through 90 Degree Elbow 8X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: JWL908

N12 Feed-Through 90 Degree Elbow 8X8 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

Carbon steel 90 degrees elbow fitting.

General

Accessory Type

Elbow

Application

For use with JW Series feed-through wireway.

Catalog Number

JWL908

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Polyester Powder

Fitting Type

90 Degree Elbow

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725323654

Dimensions

Actual Height

11.25 in

Actual Length

9 in

Actual Width

11.25 in

Depth

9 in

Height

11 in

Weight

13 lb

Width

11 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

24