

Brand: Wiegmann
Catalog ID: JWA4
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.
Accessory Type
Box Adapter
Application
For use with JW Series feed-through wireway.
Catalog Number
JWA4
Color
Ansi-61 Gray Smooth
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725321353
Actual Length
2 in
Depth
2 in
Height
5 in
Weight
1 lb
Width
5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
1600