WIEGMANN
N12 Feed-Through Cross 2.5X2.5 Carbon Steel - Gray
Image of JWX2 N12 Feed-Through Cross 2.5X2.5 Carbon Steel - Gray

N12 Feed-Through Cross 2.5X2.5 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: JWX2

N12 Feed-Through Cross 2.5X2.5 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

Carbon steel cross fitting.

General

Accessory Type

Cross

Application

For use with JW Series feed-through wireway.

Catalog Number

JWX2

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Fitting Type

Cross

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725320851

Dimensions

Actual Depth

9.08 in

Actual Height

6.04 in

Actual Length

9.08 in

Actual Width

7.04 in

Depth

9 in

Height

6 in

Weight

5 lb

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

12

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1