
Brand: Wiegmann
Catalog ID: JWX6
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.
Accessory Type
Cross
Application
For use with JW Series feed-through wireway.
Catalog Number
JWX6
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
Yes
Finish Type
Fitting Type
Cross
Knockouts
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725322800
Actual Length
15 in
Depth
15 in
Height
9 in
Weight
12 lb
Width
15 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Knockouts
Carton Quantity
1