Brand: Wiegmann
Catalog ID: JWD4
Accessory Type
Hanger
Application
For use with JW Series feed-through wireway.
Catalog Number
JWD4
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725321452
Actual Height
11.75 in
Actual Length
1 in
Depth
1 in
Height
12 in
Weight
1 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1