WIEGMANN
N12 Feed-Through Drop Hanger 8X8 Carbon Steel - Gray
Image of JWD8 N12 Feed-Through Drop Hanger 8X8 Carbon Steel - Gray

N12 Feed-Through Drop Hanger 8X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: JWD8

N12 Feed-Through Drop Hanger 8X8 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

Carbon steel drop-hanger fitting.

General

Accessory Type

Hanger

Application

For use with JW Series feed-through wireway.

Catalog Number

JWD8

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Accessory

UPC

786725323456

Dimensions

Actual Height

20.56 in

Actual Length

1 in

Actual Width

12.13 in

Depth

1 in

Height

21 in

Weight

4 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

240