Brand: Wiegmann
Catalog ID: JWT2
Accessory Type
Tee
Application
For use with JW Series feed-through wireway.
Catalog Number
JWT2
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Polyester Powder
Fitting Type
Tee
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725320806
Actual Height
9.44 in
Actual Length
9 in
Actual Width
4.4 in
Depth
9 in
Height
9 in
Weight
3 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1