WIEGMANN
N12 Feed-Through Wireway 4X4X120 Carbon Steel - Gray
Image of JW410 N12 Feed-Through Wireway 4X4X120 Carbon Steel - Gray

N12 Feed-Through Wireway 4X4X120 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: JW410

N12 Feed-Through Wireway 4X4X120 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

  • Designed to protect electrical wiring from dirt, dust, oil and water
  • All straight sections feature a hinged-top design for easy wiring
  • A complete selection of sections and fittings is offered in four sizes.

General

Accessory Type

Wireway

Application

Designed to protect electrical wiring from dirt, dust, oil, and water. All straight sections feature a hinged-top design for easy wiring.

Catalog Number

JW410

Color

Ansi-61 Gray Smooth

Enclosure Type

Nema 12 Type Enclosure

EU RoHS Indicator

No

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Wireway

UPC

786725321308

Dimensions

Depth

120 in

Height

4 in

Weight

53 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

1