WIEGMANN
Image of WA84XM5EW18U N12 Five Door Right Flanged Disconnect 84X196.7X18 Carbon Steel - Gray

N12 Five Door Right Flanged Disconnect 84X196.7X18 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WA84XM5EW18U

N12 Five Door Right Flanged Disconnect 84X196.7X18 Carbon Steel - Gray

Designed for indoor use in protecting components from dust, dirt, oil and water. Punching in right flange to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class 9422 variable depth and cable mechanisms.

  • Designed for indoor use in protecting components from dust, dirt, oil and water
  • Punching in right flange to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class 9422 variable depth and cable mechanisms.

General

Application

The Wiegmann universal cutout is used in large freestand and floorstand enclosures. Operator Adapter Kits are required in order to install the various manufacturers' hardware.

Catalog Number

WA84XM5EW18U

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Finish Type

Latches Type

3-Point Padlocking Handle

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

5

Type

Enclosure

UPC

786725415700

Dimensions

Actual Depth

18.13 in

Actual Height

84.13 in

Actual Width

196.75 in

Depth

18 in

Height

84 in

Weight

2580 lb

Width

197 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

12

UL Listed

Yes

Configuration

Number of Doors (Fixed)

5

Logistics

Carton Quantity

1