

Brand: Wiegmann
Catalog ID: B040404CH
Intended for use as electrical junction boxes, terminal wiring boxes and instrument housings. Hinged door provides protection fromdust, dirt, oil and water.
Application
Intended for use as electrical junction boxes, terminal wiring boxes, and instrument housings. Hinged door provides convenient access. Designed to provide protection from dust, dirt, oil, and water.
Catalog Number
B040404CH
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Hinged Cover
Finish Type
Textured
Latches Type
Clamps
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725331208
Depth
4 in
Height
4 in
Weight
2.67 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
225