WIEGMANN
Image of B141206CHS N12 JIC Continuous Hinge Short Side 14X12X6 Carbon Steel - Gray

N12 JIC Continuous Hinge Short Side 14X12X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: B141206CHS

N12 JIC Continuous Hinge Short Side 14X12X6 Carbon Steel - Gray

Intended for use as electrical junction boxes, terminal wiring boxes and instrument housings. Hinged door provides protection fromdust, dirt, oil and water.

Bodies fabricated from 14 gauge and doors fabricated from 16 gauge steel. Continuously welded seams ground smooth, less knockouts or holes. Lids are sealed with closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Weldnuts are provided for mounting optional panels securely. External screw clamps are quick and easy to operate. Standard continuous hinge. Grounding provisions provided.

General

Application

Intended for use as electrical junction boxes, terminal wiring boxes, and instrument housings. Hinged door provides convenient access. Designed to provide protection from dust, dirt, oil, and water.

Catalog Number

B141206CHS

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

EU RoHS Indicator

Yes

Finish Type

Latches Type

Clamps

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Type

Enclosure

UPC

786725842742

Dimensions

Depth

6 in

Height

12 in

Weight

16 lb

Width

14 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

36