WIEGMANN
N12 JIC Hinged Screw-Cover 10X10X6 Carbon Steel - Gray
Image of WA101006GIE N12 JIC Hinged Screw-Cover 10X10X6 Carbon Steel - Gray

N12 JIC Hinged Screw-Cover 10X10X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WA101006GIE

N12 JIC Hinged Screw-Cover 10X10X6 Carbon Steel - Gray

Designed for use as instrument housing, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection from dirt, dust, oil, and water.

Fabricated from 14 gauge steel. Continuously welded seams ground smooth, less knockouts or holes. Lids are sealed with closed cell oil resistant neoprene gasket. Cover is secured by continuous hinge. Captivated door screws thread into sealed wells. No mounting feet or mounting holes are provided. Weldnuts are provided to mount optional panels. Grounding provisions provided.

General

Application

Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection from dirt, dust, oil, and water.

Catalog Number

WA101006GIE

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Hinged Screw Cover

EU RoHS Indicator

No

Finish Type

Textured

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Wall Mount

Type

Enclosure

UPC

786725442454

Dimensions

Depth

6 in

Height

10 in

Weight

11 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

72