WIEGMANN
N12 JIC Screw-Cover 12X10X5 Carbon Steel - Gray
Image of B121005SC N12 JIC Screw-Cover 12X10X5 Carbon Steel - Gray

N12 JIC Screw-Cover 12X10X5 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: B121005SC

N12 JIC Screw-Cover 12X10X5 Carbon Steel - Gray

Designed for use as instrument housing, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection from dirt, dust, oil, and water.

Bodies and doors fabricated from 14 gauge steel. Continuously welded seams ground smooth, less knockouts of holes. Lids are sealed with closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Weldnuts are provided to secure optional back panel. Captivated cover screws are provided which thread into sealed wells to prevent leakage through cover. Grounding provisions provided.

General

Application

Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection from dirt, dust, oil, and water.

Catalog Number

B121005SC

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Screw Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Type

Enclosure

UPC

786725330836

Dimensions

Depth

5 in

Height

12 in

Weight

12 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

54