Brand: Wiegmann
Catalog ID: B040403SC
Designed for use as instrument housing, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection from dirt, dust, oil, and water.
Application
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection from dirt, dust, oil, and water.
Catalog Number
B040403SC
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Plates
Type
Enclosure
UPC
786725330157
Depth
3 in
Height
4 in
Weight
2.38 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1