WIEGMANN
N12 Operator Interface Consolet 12X12 Carbon Steel - Gray
Image of WC12C12 N12 Operator Interface Consolet 12X12 Carbon Steel - Gray

N12 Operator Interface Consolet 12X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WC12C12

N12 Operator Interface Consolet 12X12 Carbon Steel - Gray

Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil and water. Flexible design allows for mounting on either or two sides, creating control surfaces of 30 degrees or 60 degrees. Consolets can be mounted on desktops, pedestals or other flat surfaces.

  • Fabricated from carbon steel
  • Seams are continuously welded and ground smooth
  • Grounding provisions

Bodies and doors fabricated from 14 gauge steel. Continuously welded seams ground smooth, less knockouts or holes. Captive cover screws thread into sealed wells. Control panel is continuously hinged along bottom edge. Closed cell oil resistant neoprene gasket. Grounding provisions included.

General

Application

Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil, and water. Flexible design allows for mounting on either of two sides, creating control surfaces of 30 degrees or 60 degrees.

Catalog Number

WC12C12

Color

Ansi-61 Gray Smooth

Construction

Continuously Welded Seams

Cover Type

Screw

EU RoHS Indicator

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Series

WC-C Series

Type

Consolets

UPC

786725441204

Dimensions

Actual Depth

9.09 in

Depth

9 in

Height

12 in

Weight

15 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

18