WIEGMANN
Image of WC16C30SS N12 Operator Interface Consolet 16X30 304 Stainless Steel
* Representative image
Image of WC16C30SS N12 Operator Interface Consolet 16X30 304 Stainless Steel

N12 Operator Interface Consolet 16X30 304 Stainless Steel

Brand: Wiegmann

Catalog ID: WC16C30SS

N12 Operator Interface Consolet 16X30 304 Stainless Steel

Product details

General

Application

Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil, and water. Flexible design allows for mounting on either of two sides, creating control surfaces of 30 degrees or 60 degrees.

Catalog Number

WC16C30SS

Construction

Continuously Welded Seams

Cover Type

Screw Cover

EU RoHS Indicator

Yes

Knockouts

No

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

Grounding Provisions

Series

WC-SS

Type

Console

UPC

786725849529

Dimensions

Actual Depth

11.09 in

Depth

11 in

Height

16 in

Weight

42 lb

Width

30 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1