Brand: Wiegmann
Catalog ID: WC16C30
Application
Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil, and water. Flexible design allows for mounting on either of two sides, creating control surfaces of 30 degrees or 60 degrees.
Catalog Number
WC16C30
Color
Ansi-61 Gray Smooth
Construction
Continuously Welded Seams
Cover Type
Screw
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Listings
UL, CSA
Material
Carbon Steel
Series
WC-C
Type
Consolets
UPC
786725441556
Actual Depth
11.09 in
Depth
11 in
Height
16 in
Weight
42 lb
Width
30 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1