

Brand: Wiegmann
Catalog ID: WC08C08
Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil and water. Flexible design allows for mounting on either or two sides, creating control surfaces of 30 degrees or 60 degrees. Consolets can be mounted on desktops, pedestals or other flat surfaces.
Bodies and doors fabricated from 14 gauge steel. Continuously welded seams ground smooth, less knockouts or holes. Captive cover screws thread into sealed wells. Control panel is continuously hinged along bottom edge. Closed cell oil resistant neoprene gasket. Grounding provisions included.
Application
Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil, and water. Flexible design allows for mounting on either of two sides, creating control surfaces of 30 degrees or 60 degrees.
Catalog Number
WC08C08
Color
Ansi-61 Gray Smooth
Construction
Continuously Welded Seams
Cover Type
Screw
Finish Type
Polyester Powder
Listings
UL, CSA
Material
Carbon Steel
Series
WC-C Series
Type
Consolets
UPC
786725441006
Actual Depth
7.09 in
Depth
7 in
Height
8 in
Weight
9 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
32