

Brand: Wiegmann
Catalog ID: WC1436B
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.
Application
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches, etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels, or relay rack
Catalog Number
WC1436B
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Door
Finish Type
Polyester Powder
Latches Type
3-Point Keylocking Handle
Listings
UL, CSA
Material
Carbon Steel
Number of Doors (Fixed)
1
Series
WC14 Series
Type
Console Body
UPC
786725444007
Actual Depth
23.13 in
Actual Height
50.13 in
Actual Width
36.13 in
Depth
23 in
Height
50 in
Weight
235 lb
Width
36 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1