WIEGMANN
N12 Single Door Dual Access Freestanding 72X24X24 Carbon Steel - Gray
Image of WA722424FSDA N12 Single Door Dual Access Freestanding 72X24X24 Carbon Steel - Gray

N12 Single Door Dual Access Freestanding 72X24X24 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WA722424FSDA

N12 Single Door Dual Access Freestanding 72X24X24 Carbon Steel - Gray

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure protects enclosed equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.

  • Designed to protect electrical and electronic controls, components and instruments in typical industrial environments
  • Enclosure protects enclosed equipment from dust, dirt, oil and dripping water
  • These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.

General

Application

Designed to protect electrical and electronic controls, components, and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications

Catalog Number

WA722424FSDA

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

No

Finish Type

Textured

Latches Type

3 Point Keylocking-Padlocking Combo

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725416059

Dimensions

Actual Depth

24.25 in

Actual Height

72.12 in

Actual Width

24.12 in

Depth

24 in

Height

72 in

Weight

335 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

1