WIEGMANN
N12 Single Door Flanged Disconnect 42X37X10 Carbon Steel - Gray
Image of SDN12423710PL N12 Single Door Flanged Disconnect 42X37X10 Carbon Steel - Gray

N12 Single Door Flanged Disconnect 42X37X10 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SDN12423710PL

N12 Single Door Flanged Disconnect with Handle 42X37X10 Carbon Steel - Gray

Includes Handle and Interlocking door catch.

General

Application

These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.

Catalog Number

SDN12423710PL

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Finish Type

Polyester Powder

Latches Type

3-Point

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725863099

Dimensions

Actual Depth

10.25 in

Actual Width

37.38 in

Depth

10 in

Height

42 in

Weight

121 lb

Width

37 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1