WIEGMANN
N12 Single Door Flanged Disconnect 48X38X16 Carbon Steel - Gray
Image of SDN12483816PL N12 Single Door Flanged Disconnect 48X38X16 Carbon Steel - Gray

N12 Single Door Flanged Disconnect 48X38X16 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SDN12483816PL

N12 Single Door Flanged Disconnect with Handle 48X38X16 Carbon Steel - Gray

Includes Handle and Interlocking door catch.

General

Application

These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.

Catalog Number

SDN12483816PL

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Finish Type

Polyester Powder

Latches Type

3-Point

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725863143

Dimensions

Actual Depth

16.13 in

Actual Width

37.38 in

Depth

16 in

Height

48 in

Weight

175 lb

Width

37 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

1