WIEGMANN
N12 Single Door Flush Wall-Mount 24X24X8 Carbon Steel - Gray
Image of WA242408FM N12 Single Door Flush Wall-Mount 24X24X8 Carbon Steel - Gray

N12 Single Door Flush Wall-Mount 24X24X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WA242408FM

N12 Single Door Flush Wall-Mount 24X24X8 Carbon Steel - Gray

Designed to house electrical controls, terminals and instruments. Provide protection from dirt, dust, oil and water. External frame allows enclosure to recessed in wall. Enclosure is used in applications where external space is limited or in high traffic area.

  • Designed to house electrical controls, terminals and instruments
  • Provide protection from dirt, dust, oil and water
  • External frame allows enclosure to recessed in wall
  • Enclosure is used in applications where external space is limited or in high traffic area.

General

Application

Designed to house electrical controls, terminals and instruments. Provides protection from dirt, dust, oil and water. External frame allows enclosure to be recessed in a wall. Enclosure is used in applications where external space is limited or in high traffic areas.

Catalog Number

WA242408FM

Color

Ansi-61 Gray Smooth

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

No

Finish Type

Smooth

Latches Type

Captivated Screws

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Frame

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725446209

Dimensions

Depth

8 in

Height

24 in

Weight

63 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

4