
Brand: Wiegmann
Catalog ID: WA302408FM
Designed to house electrical controls, terminals and instruments. Provide protection from dirt, dust, oil and water. External frame allows enclosure to recessed in wall. Enclosure is used in applications where external space is limited or in high traffic area.
Application
Designed to house electrical controls, terminals and instruments. Provides protection from dirt, dust, oil and water. External frame allows enclosure to be recessed in a wall. Enclosure is used in applications where external space is limited or in high traffic areas.
Catalog Number
WA302408FM
Color
Ansi-61 Gray Smooth
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
Finish Type
Smooth
Latches Type
Captivated Screws
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Frame
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725446254
Depth
8 in
Height
30 in
Weight
73 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Nema Rating
12
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
4