WIEGMANN
N12 Single Door Wall-Mount 30X24X16 Carbon Steel - Gray
Image of N12302416 N12 Single Door Wall-Mount 30X24X16 Carbon Steel - Gray
*Representative image
Image of N12302416 N12 Single Door Wall-Mount 30X24X16 Carbon Steel - Gray

N12 Single Door Wall-Mount 30X24X16 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N12302416

N12 Single Door Wall-Mount 30X24X16 Carbon Steel - Gray

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

  • Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access
  • Designed for indoor use in protecting components from dust, dirt, oil and water.

General

Application

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring. These enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

Catalog Number

N12302416

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Textured

Latches Type

Clamps

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • External Mounting Feet
  • External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725346158

Dimensions

Depth

16 in

Height

30 in

Weight

77 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

4