WIEGMANN
N12 Two Door Dual Access Freestanding 72X60X36 Carbon Steel - Gray
Image of WA726036FSDAD N12 Two Door Dual Access Freestanding 72X60X36 Carbon Steel - Gray
*Representative image
Image of WA726036FSDAD N12 Two Door Dual Access Freestanding 72X60X36 Carbon Steel - Gray

N12 Two Door Dual Access Freestanding 72X60X36 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WA726036FSDAD

N12 Two Door Dual Access Freestanding 72X60X36 Carbon Steel - Gray

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure protects enclosed equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.

  • Designed to protect electrical and electronic controls, components and instruments in typical industrial environments
  • Enclosure protects enclosed equipment from dust, dirt, oil and dripping water
  • These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.

General

Application

Designed to protect electrical and electronic controls, components, and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications

Catalog Number

WA726036FSDAD

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Textured

Latches Type

3 Point Keylocking-Padlocking Combo

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Freestanding
  • Freestanding

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725452804

Dimensions

Actual Depth

36.25 in

Actual Height

72.12 in

Actual Width

60.12 in

Depth

36 in

Height

72 in

Weight

750 lb

Width

60 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Configuration

Number of Doors (Fixed)

2

Logistics

Carton Quantity

1