WIEGMANN
N12 Two Door Floor-Mount 60X48X24 Carbon Steel - Gray
Image of N12604824 N12 Two Door Floor-Mount 60X48X24 Carbon Steel - Gray
*Representative image
Image of N12604824 N12 Two Door Floor-Mount 60X48X24 Carbon Steel - Gray

N12 Two Door Floor-Mount 60X48X24 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N12604824

N12 Two Door Floor-Mount 60X48X24 Carbon Steel - Gray

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure protects enclosed equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.

  • Designed to protect electrical and electronic controls, components and instruments in typical industrial environments
  • Enclosure protects enclosed equipment from dust, dirt, oil and dripping water
  • These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.

General

Application

Designed to protect electronic controls, components and instruments in typical industrial environments from dust, dirt, oil and dripping water. These enclosures are used to machine tool applications for housing motor starters, drives, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.

Catalog Number

N12604824

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Textured

Latches Type

3 Point Keylocking-Padlocking Combo

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Floor Mounting Feet
  • Floor Mounting Feet

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725412556

Dimensions

Depth

24 in

Height

60 in

Weight

465 lb

Width

48 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Configuration

Number of Doors (Fixed)

2

Logistics

Carton Quantity

1

Pallet Quantity

1