WIEGMANN
N12 Two Door Floor-Mount Right Flanged Disconnect 60X49X24 Carbon Steel - Gray
Image of WA60X4924U N12 Two Door Floor-Mount Right Flanged Disconnect 60X49X24 Carbon Steel - Gray
*Representative image
Image of WA60X4924U N12 Two Door Floor-Mount Right Flanged Disconnect 60X49X24 Carbon Steel - Gray

N12 Two Door Floor-Mount Right Flanged Disconnect 60X49X24 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WA60X4924U

N12 Two Door Floor-Mount Right Flanged Disconnect 60X49X24 Carbon Steel - Gray

Designed for indoor use in protecting components from dust, dirt, oil and water. Punching in right flange (WAXU) or center post (WACPXU) to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class9422 variable depth and cable mechanisms.

  • Designed for indoor use in protecting components from dust, dirt, oil and water
  • Punching in right flange (WAXU) or center post (WACPXU) to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class9422 variable depth and cable mechanisms.

General

Application

The Wiegmann universal cutout is used in large freestand and floorstand enclosures.

Catalog Number

WA60X4924U

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Finish Type

Polyester Powder

Latches Type

3-Point Padlocking Handle

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • 15 in High Floor Stand Kit
  • 15 in High Floor Stand Kit

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725849000

Dimensions

Actual Depth

24.13 in

Actual Height

60.13 in

Actual Width

49.75 in

Depth

24 in

Height

60 in

Weight

585 lb

Width

50 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Configuration

Number of Doors (Fixed)

2

Logistics

Carton Quantity

1