
Brand: Wiegmann
Catalog ID: RHC060604
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.
Application
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor installations against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RHC060604
Color
Ansi-61 Gray Textured
Construction
Spot Welded
Cover Type
Hinged Cover
EU RoHS Indicator
Finish Type
Textured
Knockouts
Yes
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Plates
Type
Enclosure
UPC
786725404155
Actual Depth
4.13 in
Actual Height
6.06 in
Cubic Capacity
144 cu.in
Depth
4 in
Height
6 in
Weight
4.4 lb
Width
6 in
Cable Entry
Knock Outs
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Nema Rating
3R
UL Listed
Yes
Knockouts
Yes
Carton Quantity
1
Pallet Quantity
192