WIEGMANN
N3R Continuous Hinge Wall-Mount 6X8X4 Carbon Steel - Gray
Image of RHC060804 N3R Continuous Hinge Wall-Mount 6X8X4 Carbon Steel - Gray
*Representative image
Image of RHC060804 N3R Continuous Hinge Wall-Mount 6X8X4 Carbon Steel - Gray

N3R Continuous Hinge Wall-Mount 6X8X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RHC060804

N3R Continuous Hinge Wall-Mount 6X8X4 Carbon Steel - Gray

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.

  • Bodies and doors fabricated from 16 gauge carbon steel
  • Continuous hinge
  • Lids supplied with a padlockable draw latch
  • Hinge is made of carbon steel with a stainless steel hinge pin
  • Standard size enclosures are provided with knockouts in bottom
  • Weldnuts provided for mounting optional back panels
  • External mounting plates, top and bottom of enclosure
  • Knockouts on bottom of enclosure

General

Application

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor installations against rain, sleet, and snow, or indoors against dripping water.

Catalog Number

RHC060804

Color

Ansi-61 Gray Textured

Construction

Spot Welded

Cover Type

Hinged Cover

Finish Type

Textured

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Type

Enclosure

UPC

786725404209

Dimensions

Actual Depth

4.13 in

Actual Height

8.06 in

Cubic Capacity

192 cu.in

Depth

4 in

Height

8 in

Weight

5 lb

Width

6 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1

Pallet Quantity

160