

Brand: Wiegmann
Catalog ID: CTDD303612
Application
Enclosures are designed as a housing for current and voltage transformers, recorders, meters, junction, service box, relay, and/or for terminal instrumentation.
Catalog Number
CTDD303612
Color
Ansi-61 Gray Textured
Construction
Seam and Tack Welded
Cover Type
Hinged Cover
Finish Type
Textured
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
2
Type
Enclosure
UPC
786725853953
Cubic Capacity
12960 cu.in
Depth
12 in
Height
36 in
Weight
119 lb
Width
30 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
2
Carton Quantity
1