

Brand: Wiegmann
Catalog ID: RSCG101036
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG101036
Color
Ansi-61 Gray Textured
Construction
Spot and Tack Welded
Finish Type
Polyester Powder
Knockouts
Yes
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Gutter
UPC
786725874965
Actual Depth
36.13 in
Actual Height
10.06 in
Actual Width
10.06 in
Cubic Capacity
3600 cu.in
Depth
36 in
Height
10 in
Weight
23 lb
Width
10 in
Cable Entry
Knock Outs
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
Yes
Carton Quantity
1
Pallet Quantity
16