WIEGMANN
N3R Gutter 10X10X72 Carbon Steel - Galvanized
Image of RSCG101072G N3R Gutter 10X10X72 Carbon Steel - Galvanized
*Representative image
Image of RSCG101072G N3R Gutter 10X10X72 Carbon Steel - Galvanized

N3R Gutter 10X10X72 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: RSCG101072G

N3R Gutter 10X10X72 Carbon Steel - Galvanized

  • Trough and cover fabricated from 16 gauge G-90 pre-galvanized steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge
  • Knockouts are provided on bottom of enclosure

General

Application

Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.

Catalog Number

RSCG101072G

Construction

Spot and Tack Welded

Finish Type

Galvanized

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Embossed Mounting Holes
  • Embossed Mounting Holes

Type

Gutter

UPC

786725875054

Dimensions

Actual Depth

72.13 in

Actual Height

10.06 in

Actual Width

10.06 in

Cubic Capacity

7200 cu.in

Depth

72 in

Height

10 in

Weight

38 lb

Width

10 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1

Pallet Quantity

9